??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24830.0045 Knurled Thumb Screw
HELP_VARIABLE
Company
Halder
Description
EH 24830. - Knurled Thumb Screws plastic
Bill of material
24830.0045 Knurled Thumb Screw
BESTNR
Ref. No.
24830.0045
MAT
Material
Steel
D1
Thread
M5
L
20 mm
D2
9 mm
D3
12 mm
D4
19 mm
H
14.0 mm
K
8.0 mm
G
Weight
5.5 g
Embedded user actions